The VN015B allows editors the flexibility of authoring longer promotional copy than the original VN015 component. Additionally this variant can be optionally configured to include a compelling Eyebrow Label above the banner’s heading and up to 2 Primary CTA Buttons as needed, as well as the option to choose the color of the background image overlay to better compliment the style of other components on the page.
Drives users to associated internal/external child pages and/or supporting interactive content such as downloads or videos as appropriate.
Heading Text: 80
Body Copy: 300
Eyebrow Label: 45
CTA Button Label: 25
Asset Size: 1920px x 720px
Aspect Ratio: 8:3
Recommended File Weight: <100kb
Width: Full Bleed (variable)
Min-Height: 360px (flexes with content)
Desktop: 8:3
Tablet: 8:3
Mobile: 8:3