The VN010 provides authors an alternate approach to tease important sub-page way-finding, while also featuring a prominent banner item without needing to configure this banner as a separate component.
Featured Visual Navigation tiles can be used to introduce important sub-pages across the family of available layouts, although they are primarily used in expertise and industry sections for way-finding. A minimum of 3 items must be used (1 banner and 2 tiles). Banner and each tile contains a headline and body copy.
Banner CTA button and tile items drive user to related child pages. Only the banner CTA button is clickable, while for tile items the CTA link area is the whole tile.
Main Headline: 50
Banner Headline: 40
Banner Body Copy: 100
Banner CTA: 35
Tile Headline: 35
Tile Body Copy: 150 (125 preferred)
Asset Size: 1660px x 928px
Aspect Ratio: 16:9
Recommended File Weight: <100kb
Width: 1180px
Height: 192px
Desktop: 8:3
Tablet: 8:3
Mobile: 8:3
Asset Size: 720px x 540px
Aspect Ratio: 4:3
Recommended File Weight: <40kb
Width: 290px
Min Height: 248px
Desktop: 3:4
Tablet: 1:1
Mobile: 1:1