A value proposition paragraph with a supporting promo box and image.
A Promo Box Big Image includes up to two descriptive paragraphs supported by one large standalone “promo” box that includes a supporting call to action. This “promo” box can be used to promote a case study, webinar or any other type of information that would be useful to the user in context.
CTAs should link to related content. CTA buttons can be added beneath main body copy.
A read more toggle can be added to the component, truncating the body copy to 3 lines of text by default. When the toggle is clicked, the rest of the content will appear below as normal.
Note: Each optional element is authorable individually and in combination with each other.
Main Headline: 60
Body Copy: 500 (1000 with Read More)
Promo Box Headline: 60
Promo Box CTA: 30
Asset Size: 760px x 380px
Aspect Ratio: 2:1
Recommended File Weight: < 50kb
Width: 380px
Height: 192px
Desktop: 2:1
Tablet: 2:1
Mobile: 2:1
Asset Size: 128px x 128px
Aspect Ratio: 1:1
Recommended File Weight: <5kb
Display Width: 64px
Display Height: 64px