Usage Guidelines
When to Use
Use to feature a case study or stylized article
When to Avoid
Do not use for other page types.
Use to feature a case study or stylized article, this Hero includes a mini-descriptor (such as “Case Study”), a headline and a subhead.
**Note: The H008 component has been superseded by the newer H008B Case Study Hero with Optional Subheading & Byline Content to offer editors more flexible authoring configuration options. Please use H008C instead of H008 for all future authoring of case study hero content.
Typically used to feature a case study or stylized article, the H008 component is a hero used at the top of the page with offset copy that includes a mini-descriptor (such as “Case Study”), a headline and a subhead.
Eyebrow Label: 50
Headline: 75
Subhead: 100
Asset Size: 2880px x 1620px
Asset Aspect Ratio: 16:9
Recommended File Weight: <300kb
Width: 100% viewport width
Height: Variable (25% of width)
Desktop: 4:1
Tablet: 4:1
Mobile: 16:9
Use to feature a case study or stylized article
Do not use for other page types.