The Homepage Hero contains an intentionally simple yet powerful statement meant to convey Emerson business values. The copy represents the H1 headline for the homepage and should ideally include an important keyword such as “Engineering” or “Industrial Manufacturer.” A video, micro-graphic, or static image may be used in the background.
Optional CTA button drives to current Emerson marketing campaign or messaging.
Headline: 70
Body Copy: 240
CTA Text: 22
Asset Size: 1920px x 1080px
Asset Aspect Ratio: 16:9
Display Max Width: 1280px
Display Max Height: 650px
Asset Size: 2880px x 1620px
Asset Aspect Ratio: 16:9
Recommended File Weight: <300kb
Width: 100% viewport width
Max Height: 650px
Desktop: 8:3
Tablet: 5:3 (max height 400px)
Mobile: 4:3