A multi-component assembly (C075, C076, C077) used to highlight related or associated themes, such as Careers at Emerson and the STEM initiative.
This component assembly includes at least two images and may contain more when the inset carousel is activated.
A multi-component assembly (C075, C076, C077) used to highlight associated themes, such as Careers and STEM. C075 represents the complete experience, while C076 and C077 are sub-elements of C075. C076 represents the left column in which a headline, body copy, and CTA tease a section of the website, while C077 includes a carousel to tell a mini-story about the theme. You must use all three components to achieve the intended result.
Tapping or clicking on the arrows of the inset carousel will slide in a new image, copy, and CTA.
Left Block
Headline: 20 characters, max two rows
Body Copy: 200 characters, max 12 rows
CTA: 50 characters, max 2 rows
Carousel
Headline: 50 characters, max 2 rows
Body Copy: 225 characters, max 4 rows desktop
CTA: 25 characters
Asset Size: 624px x 832px
Aspect Ratio: 3:4
Recommended File Weight: <35kb
Width: 416px
Height: 552px
Desktop: 3:4
Tablet: 3:4
Mobile: 3:4 (clipped)
Asset Size: 1080px x 810px
Aspect Ratio: 4:3
Recommended File Weight: <55kb
Width: 720px
Height: 540px
Desktop: 4:3
Tablet: 4:3
Mobile: 4:3