The Tall Banner’s original purpose was to be used as a hero for product pages. It can still serve that purpose or can be used as a product or service feature with optional CTA.
Option to add “Learn More” CTA and drive to more in-depth content. When using as a hero, no CTA is recommended in order to keep the user on page.
Headline: 50
Subhead: 50
Body Copy: 150
Asset Size: 960px x 480px
Aspect Ratio: 2:1
Recommended File Weight: <40kb
Width: 748px
Height: 374px
Desktop: 2:1
Tablet: 2:1
Mobile: 2:1