The C067 is a highly flexible component allowing authors to configure up to three columns of content, with optional header, feature image, teaser iconography and CTAs
Utilize the large headline to write a brief value statement of the product or service offered, and dedicate the smaller subcopy to name the offering and additional value that leads into the proof points below. Supporting points should have headers that either describe a feature or a benefit and one to two sentences that describe that point. Icons should visually represent their corresponding proof points.
Authors can add up to 2 optional CTA buttons to drive users to related child pages if applicable.
Headline: 50
Subhead: 125
Proof Points: See C071 Blurb
Asset Size: 1170px x 585px
Aspect Ratio: 2:1
Recommended File Weight: <50kb
Width: 780px
Height: 390px
Desktop: 2:1
Tablet: 2:1
Mobile: 2:1