Text-based color block promo featuring iconography.
There are three options for C066 background color: white, grey, and blue.
This component should highlight a specific feature or value proposition. Use the largest text to succinctly state the key value, and provide supporting detail in the text below. C066 can be placed mid-page to break up heavier content or used as a closing component at the bottom of a page.
Headline: 25
Value Prop: 50
Body: 150
Asset Size: 112px x 112px
Aspect Ratio: 1:1
Recommended File Weight: <2kb
Width: 56px
Height: 56px
Desktop: 1:1
Tablet: 1:1
Mobile: 1:1