This is a two-column, 50/50 text and image tile combination, featuring three content blocks. The tile on the left shows an image with a headline that speaks to the entire component and paragraph text that communicates an overarching value or reason to believe. The text blocks provide more detail, with the small header text identifying the feature and the large body text describing the user benefit or offering an action the user can take.
Option to add links in one or both right column text blocks. Icons are optional. Responsive: Column 1 stacks above column 2 on mobile.
Left Block:
Headline: 25
Body Copy: 300
Top Right Block:
Headline: 25
Body Copy: 50
Bottom Right Block:
Headline: 25
Body Copy: 50
Asset Size: 960px x 640px
Aspect Ratio: 3:2
Recommended File Weight: <40kb
Width: 767px
Height: 512px
Desktop: 3:2
Tablet: 3:2
Mobile: 3:2
Asset Size: 64px x 64px
Aspect Ratio: 1:1
Recommended File Weight: <2kb
Width: 32px
Height: 32px