Use optional caption copy to provide supporting information about the image and to add color to the case study.
Caption is optional. Includes a blue kicker followed by a short, summary paragraph about the case study.
This component is available for use with the L026 Case Study layout. Use optional caption copy to provide supporting information about the image and to add color to the case study.
Caption: 200
Asset Size: 525px x 700px
Aspect Ratio: 3:4
Recommended File Weight: <30kb
Width: 346px
Height: 460px
Desktop: 3:4
Tablet: 3:4
Mobile: N/A (not shown)