Appears on high-level, featured pages and focuses on solution or product attributes and often provides a mini-story about solving a specific customer problem.
There is no caption. NOTE: Using cutout product shots set on white backgrounds is not appropriate for the C010-C011 component.
The Big Feature appears prominently on high-level, featured pages. Copy focuses on salient solution or product attributes and should tell a mini-story about solving a customer’s problem. Use download-able assets such as white papers and case studies to provide additional support material.
Typically drives to a child page or another web page on the site.
Headline: 70
Body Copy: 300-500
Asset Size: 825px x 1104px
Aspect Ratio: 3:4
Recommended File Weight: <50kb
Width: 550px
Height: 736px
Desktop: 3:4
Tablet: 3:4
Mobile: 16:9