Usage Guidelines:
When to Use:
Use as a child page under a main Industry layout
When to Avoid:
Only use in the instance where a supported industry has multiple segments, such as the Oil & Gas or Chemical industries.
Alternative Options:
N/A
Highlight Emerson’s niche expertise in an industry with a similar approach to the “Industries Landing” pages but with a narrower narrative lens. In industries where Emerson enjoys expanded reach, the Industries Segment page allows for deeper exploration into a specific area of an industry (e.g.,”Offshore Exploration” within the “Oil & Gas Industry”). This page should be used sparingly or when needed for SEO.
Drive to Application Solutions and Expertise Stories
Use as a child page under a main Industry layout
Only use in the instance where a supported industry has multiple segments, such as the Oil & Gas or Chemical industries.
N/A