Component Detail
The P008 component features descriptive content supported by one “promo” box providing users multiple related content quick links. While any number of supporting quick links can be authored in the P008 promo box, it is recommended not to exceed 10.
The component includes a section heading, descriptive body copy, and up to two optional Primary CTAs. The “promo” box features an authorable title and two or more supporting links. When more than four supporting links are present, the box will display four links by default and include a “Show More” toggle users can click to expand the display and reveal all items.
Interactions
Like other Promo components, the P008 can optionally be configured to include a Read More toggle on the body text. When this configuration is applied, the body text will be truncated to display 3 lines of text by default, allowing users to reveal the remaining text content below by clicking the toggle.
When applicable, the Show More toggle will expand the promo box and display the full list of quick links present. When expanded the toggle label will change to read “Show Less” allowing users to click again to collapse the promo box back to its default state showing only four links.