Used to highlight multiple relevant catalog items associated with a specific product application, allowing users to quickly browse product descriptions, features and specifications.
The C024 is intended to highlight recommended products related to the larger product application focus of the associated page or page section. It can be used to showcase multiple relevant product items, each featuring a product image, title, long description text, tabbed overview of key features and specifications, and up to four product-related Text CTAs.
The C024 headline and description body copy are the main authorable pieces of content for this component. The detailed product information, including the product name, description, first two CTAs, product features, and specifications, is dynamically scraped directly from the product catalog and therefore is not authorable. The only other authorable pieces of this component are two additional, optional CTAs after the first two CTAs pulled from the Catalog.
C024 product items can be configured with up to four Text CTAs. The first two are automatically populated to match the corresponding PDP page CTA options. The second two Text CTAs can be authored manually and configured to drive to relevant support, workspace ,and/or commerce child pages (e.g., Configurator or Cart) as needed.
Main Headline: 80
Main Body Copy: 350-500
Product Name: 192 (catalog)
Product Long Description: 512
Product Text CTA: 25
Asset Size: 320px x 320px
Aspect Ratio: 1:1
Recommended File Weight: <25kb
Width: 160px
Height: 160px
Desktop: 1:1
Tablet: 1:1
Mobile: 1:1