Typically used to direct people to a business platform, but could also be used to split traffic between two other options, such as “Commercial” and “Residential”, for example.
A navigation component that is used to direct people to a business platform. Can also be used in other contexts to split traffic between two other options, such as “Commercial” and “Residential”, for example, or “Contractors” and “Homeowners”.
CTA drives to related section deeper in the site.
Item Headline: 25
Asset Size: 960px x 480px
Aspect Ratio: 2:1
Recommended File Weight: <40kb
Width: 748px
Height: 300px
Desktop: 2:1
Tablet: 2:1
Mobile: 2:1