Component Detail
Used to highlight a business feature with image/video and accompanying copy. The C045B follows a similar layout as C045, with the addition of up to two configurable sub-columns of copy in the body. These columns can be used to organize more complex detailed content, for example location and data information related to an Emerson event (as shown).
Interactions
Video playhead icon (if applicable) launches the video content to play inline.
Links within the body copy sub-columns may be configured to direct users to an associated internal/external landing page (e.g., an event venues’s website), allow users to save event information to their preferred calendar app or locate and get directions to the event location with their map app.
Up to two optional copy block CTA buttons may either drive users to associated internal/external subpages with supporting content or trigger display of a modal lead-gen or registration form, such as when used for Emerson owned event content.