As a supplemental component to the G001, the G015 Global Header Navigation Segmented Menu allows authors with administrative privileges to create a 4-column navigation menu that can be divided with up to three divider pipes and include up to 4 headers used to describe each segmented portion of the menu. Unlike the G014, this component variation allows authors to edit the 4 headers and create them as hyperlinks to internal or external sites.
As a supplemental component to the G001, the G015 Global Header Navigation Segmented Menu allows authors with administrative privileges to create a 4-column navigation menu that can be divided with up to three divider pipes and include up to 4 headers used to describe each segmented portion of the menu.
Unlike the G014, this component variation allows authors to edit the 4 headers and create them as hyperlinks to internal or external sites.
This segmented menu with editable headers can accommodate up to 9-10 items per column. Longer items will wrap to a second line and therefore authors should reduce the number of items to avoid overflow in such cases.
There are no unique interactions for this component.
Asset Size: 1440px x 360px
Aspect Ratio: 4:1
Recommended File Weight: <50kb
Display Width: 1180px
Display Height: 64px
Asset Size: 860px x 216px
Aspect Ratio: 4:1
Recommended File Weight: <25kb
Display Width: 738px
Display Height: 64px