As a supplemental component to the G001, the G014 Global Header Navigation Segmented Menu allows authors with administrative privileges to create a 4-column navigation menu that can be divided with up to three divider pipes and include up to 4 headers to describe each segmented portion of the menu.
As a supplemental component to the G001, the G014 Global Header Navigation Segmented Menu allows authors with administrative privileges to create a 4-column navigation menu that can be divided with up to three divider pipes and include up to 4 headers to describe each segmented portion of the menu.
Authors may add 2,3, or 4 editable headlines to segment this menu style, but it is recommended to use only 2 or 4 for a more balanced appearance. The headers/titles are static. Use G015 to edit your headers and convert to hyperlinks.
The segmented menu can accommodate up to 9-10 items per column. Longer items will wrap to a second line and authors should reduce the number of items to avoid overflow.
There are no unique interactions for this component.
Asset Size: 1440px x 360px
Aspect Ratio: 4:1
Recommended File Weight: <50kb
Display Width: 1180px
Display Height: 64px
Asset Size: 860px x 216px
Aspect Ratio: 4:1
Recommended File Weight: <25kb
Display Width: 738px
Display Height: 64px