Use to feature a case study or stylized article, this Hero includes a mini-descriptor (such as “Digital Transformation”), a headline and a subhead.
Typically used to feature a case study or stylized article, the H008B component is a hero used at the top of the page with offset copy that includes descriptive kicker label, headline, subhead (optional) and byline content.
The byline can be configured by the content author to hide the publish date for pieces intended to be “evergreen” or dateless.
The byline author name is hyperlinked and is author configurable to either direct users to a page featuring more information about the associated author including additional articles they’ve written, or alternatively triggers display of an intermediary C084 Expert Detail Modal which contains additional information and links to the author’s social media accounts, bio detail page and/or attributed articles.
Eyebrow Label: 50
Headline: 75
Subhead: 100
Author Name: 100
Author Role: 100
Asset Size: 2880px x 1620px
Asset Aspect Ratio: 16:9
Recommended File Weight: <300kb
Width: 100% viewport width
Height: 25% of width (variable)
Desktop: 4:1
Tablet: 4:1
Mobile: 16:9