Use this component to highlight two product features or proof points and add visual style to a page.
The header text can serve as the key value prop and/or speak to the general purpose of the product or service offered. The offerings listed in the two columns should feature relevant icons that follow Emerson iconography. The subtitles for offerings should show one to two words that explicitly state the service, and a short sentence with further detail should follow.
Headline: 70
Proof Points: See C071 Blurb
Asset Size: 960px x 960px
Aspect Ratio: 1:1
Recommended File Weight: <55kb
Width: 728px
Height: 728px
Desktop: 1:1
Tablet: 1:1
Mobile: 1:1